您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
QSS-025-01-F-D-RA
Samtec
Connectors
High Speed Board-To-Board
Mezzanine Strips
Q Strip® High Speed Interconnects
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{samtec/connectors/high_speed_btb/mezzanine_strips/q_strip/qss_ra_asmtab.prj},{NB=QSS-025-01-F-D-RA},{SERIES=QSS-RA},{POS=025},{LS=01},{PLOPT=F},{ROW=-D: Double},{TOPT=-RA: Right Angle},{WTOPT=},{LS1OPT=},{MTIOPT=},{SPOPT=},{KOPT=},{PPATH=parts/qss_ra_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
QSS-RA Series - QSS-RA Series - (0,635 mm) .025" Q Strip® Right Angle Ground Plane Socket
明細表
QSS-025-01-F-D-RA
SERIES
Series
QSS-RA
PN
Part Number
QSS-025-01-F-D-RA
POS
Number of Positions
025
050
075
025
050
075
LS
Lead Style
-01: .062 Board
Non-standard option - Please contact SAMTEC: -02: .093 Board
-01: .062 Board
Non-standard option - Please contact SAMTEC: -02: .093 Board
PLOPT
Plating
-F: 3µ" Flash Gold Contact, Matte Tin Tail
-L: 10µ" Light Gold Contact, Matte Tin Tail
Non-standard option - Please contact SAMTEC: -H: 30µ" Heavy Gold Contact, 3µ" Flash Gold Tail
Non-standard option - Please contact SAMTEC: -STL: 30µ" Selective Gold Contact, Tin/Lead (90/10 +/-5%) Tail
Non-standard option - Please contact SAMTEC: -FTL: 3µ" Flash Gold Contact, Tin/Lead (90/10 +/-5%) Tail
-F: 3µ" Flash Gold Contact, Matte Tin Tail
-L: 10µ" Light Gold Contact, Matte Tin Tail
Non-standard option - Please contact SAMTEC: -H: 30µ" Heavy Gold Contact, 3µ" Flash Gold Tail
Non-standard option - Please contact SAMTEC: -STL: 30µ" Selective Gold Contact, Tin/Lead (90/10 +/-5%) Tail
Non-standard option - Please contact SAMTEC: -FTL: 3µ" Flash Gold Contact, Tin/Lead (90/10 +/-5%) Tail
ROW
Number of Rows
-D: Double
TOPT
Tail Option
-RA: Right Angle
WTOPT
Weld Tab
Not Available
Not Available
LS1OPT
Locking Screw
Not Selected
Non-standard option - Please contact SAMTEC: -LS1: Locking Screw
Not Selected
Non-standard option - Please contact SAMTEC: -LS1: Locking Screw
MTIOPT
Threaded Insert
Not Selected
Non-standard option - Please contact SAMTEC: -MTI: Threaded Insert
Not Selected
Non-standard option - Please contact SAMTEC: -MTI: Threaded Insert
SPOPT
Solder Pin
Not Selected
Non-standard option - Please contact SAMTEC: -SP: Solder Pin
Not Selected
Non-standard option - Please contact SAMTEC: -SP: Solder Pin
KOPT
Kapton Pad
Not Selected
Non-standard option - Please contact SAMTEC: -K: Kapton Pad
Not Selected
Non-standard option - Please contact SAMTEC: -K: Kapton Pad