??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
CB230D - Ball-Screw Series (Clean Room)
Bill of material
CB230D-YL40-S150-B1-H750W
MODEL
Model
CB230D
HT
Hole type
Y : Thread hole
MPR
Movement per revolution
39.952 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MOX
Motor output
750 : 750W
BRAKE
Motor Brake
L
Length of Actuator
703.5 mm
A
200.0 mm
M
1 unit
N
6 unit
KG
33.00 kg