??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
GD202 - Roller Rack Series General
Bill of material
GD202-TL120-S100-H400W
MODEL
Model
GD202
HT
Hole type
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MB
Motor brand
MO
Motor output
BRAKE
Motor Brake
L
530 mm
A
200 mm
M
1
N
6
WEIGHT
Weight
25.0 kg