??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 43
HELP_VARIABLE
Company
Sati
Description
10B-1 (15,875 x 9,65 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Bill of material
PS10028
CODE
Code
P
Pitch
15.875 mm
W
Internal width
9.65 mm
DR
Roller
10.16 mm
R
Tooth radius
16 mm
C
Radius width
1.6 mm
H1
Tooth width
9.1 mm
Z
DE
mm
DP
mm
DD
mm
NOTE
Note
D
mm
H
mm