??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Sati
Description
06B-1 (9,525 x 5,72 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Bill of material
PS05T21
CODE
Code
P
Pitch
9.525 mm
W
Internal width
5.720 mm
DR
Roller
6.350 mm
R
Tooth radius
10 mm
C
Radius width
1 mm
H1
Tooth width
5.3 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm