??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 21
HELP_VARIABLE
Company
Schiedel
Description
Storm Collar - ICS 25
Bill of material
Storm_Collar 400/140/-/304/BA/ACCESS
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ACCESS
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
EXT
ext Ø
mm
A
140 mm
B
13 mm
D1
mm
D2
mm
ML
Material/Liner
304 mm
SL
Surface liner
BA
WG
Weight
kg