??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Schiedel
Description
Bend 15° - PMSA 25
Bill of material
Bend 200/15/0,6/444/GY/PMSA25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMSA25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
mm
B
137 mm
W1
15 °
ML
Material/Liner
444
SL
Surface liner
WG
Weight
kg