??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schiedel
Description
SIRIUS 3G
Bill of material
STOVE SIRIUS 3G
MAT
Material
158239
EAN
EAN/UPC-Code
4051921384973
SAP
Shorttext
STOVE SIRIUS 3G
A
392 mm
B
512 mm
C
1196 mm
D1
149 mm
D2
199 mm
X
164 mm
NL
Nominal length
1196 mm
WG
Weight
210 kg