??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 15 NK-40
Bill of material
SCHMALZ 10.01.01.10886 SGC 15 NK-40
NAME
Name
10_01_01_10886
NNCUSTOM
SGC 15 NK-40
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 15 NK-40
LINACUSTOM
SGC 15 NK-40
ARTNR
Order number
10.01.01.10886
C127
d
4 mm
C122
Dk
8 mm
C614
Ds
15 mm
C1688
Dmax(S)
18 mm
C117
H
12 mm
C171
Z
2 mm
C946
Baugröße
15
C444
Saugerwerkstoff
Naturkautschuk NK
C575
Weight
0.64 g