??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 22 NK-40
Bill of material
SCHMALZ 10.01.01.10894 SGC 22 NK-40
NAME
Name
10_01_01_10894
NNCUSTOM
SGC 22 NK-40
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 22 NK-40
LINACUSTOM
SGC 22 NK-40
ARTNR
Order number
10.01.01.10894
C127
d
4 mm
C122
Dk
8 mm
C614
Ds
22 mm
C117
H
13 mm
C171
Z
3 mm
C946
Baugröße
22
C444
Saugerwerkstoff
Naturkautschuk NK
C575
Weight
0.94 g