??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 25 NBR-50
Bill of material
SCHMALZ 10.01.01.10899 SGC 25 NBR-50
NAME
Name
10_01_01_10899
NNCUSTOM
SGC 25 NBR-50
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 25 NBR-50
LINACUSTOM
SGC 25 NBR-50
ARTNR
Order number
10.01.01.10899
C127
d
6 mm
C122
Dk
12 mm
C614
Ds
25 mm
C1688
Dmax(S)
28 mm
C117
H
15 mm
C171
Z
3.5 mm
C946
Baugröße
25
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
1.9 g