??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGC - Spare Parts for SGCN - SGC 87 SI-50
Bill of material
SCHMALZ 10.01.01.10924 SGC 87 SI-50
NAME
Name
10_01_01_10924
NNCUSTOM
SGC 87 SI-50
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SGC 87 SI-50
LINACUSTOM
SGC 87 SI-50
ARTNR
Order number
10.01.01.10924
C127
d
15 mm
C122
Dk
25 mm
C614
Ds
87 mm
C117
H
40 mm
C171
Z
13 mm
C946
Baugröße
87
C444
Saugerwerkstoff
Silikon SI
C575
Weight
39.1 g