??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connector Upper Part SAOXM (Single Component) - SC-A 045-AR G1/4-AG L
Bill of material
SCHMALZ 10.01.06.03131 SC-A 045-AR G1/4-AG L
NAME
Name
10_01_06_03131
NNCUSTOM
SC-A 045-AR G1/4-AG L
NTCUSTOM
Schmalz-Connector Adapter
NBCUSTOM
SC-A 045-AR G1/4-AG L
LINACUSTOM
SC-A 045-AR G1/4-AG L
ARTNR
Order number
10.01.06.03131
C124
dn
4.1 mm
C120
D2
10.5 mm
C132
G1
G1/4"-AG
C111
L
2 mm
C110
L2
11 mm
C133
LG1
14.5 mm
C140
SW1
17 mm
C142
SW2
4 mm
C575
Weight
7.6 g