??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connector Upper Part SAOXM (Single Component) - SC-A 045-AR M10-AG L
Bill of material
SCHMALZ 10.01.06.03136 SC-A 045-AR M10-AG L
NAME
Name
10_01_06_03136
NNCUSTOM
SC-A 045-AR M10-AG L
NTCUSTOM
Schmalz-Connector Adapter
NBCUSTOM
SC-A 045-AR M10-AG L
LINACUSTOM
SC-A 045-AR M10-AG L
ARTNR
Order number
10.01.06.03136
C124
dn
4.1 mm
C120
D2
10.5 mm
C132
G1
M10-AG
C111
L
3.5 mm
C110
L2
11 mm
C133
LG1
14.5 mm
C140
SW1
16 mm
C142
SW2
4 mm
C575
Weight
5.3 g