??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Touch Valves TV / TVN - TVN G1/8-AG 6.5 N008
Bill of material
SCHMALZ 10.05.10.00023 TVN G1/8-AG 6.5 N008
NAME
Name
10_05_10_00023
NNCUSTOM
TVN G1/8-AG 6.5 N008
NTCUSTOM
Tastventil
NBCUSTOM
TVN G1/8-AG 6.5 N008
LINACUSTOM
TVN G1/8-AG 6.5 N008
ARTNR
Order number
10.05.10.00023
C121
D
14 mm
C119
D1
8.5 mm
C132
G1
G1/8"-AG
C111
L
5 mm
C109
L1
28.5 mm
C110
L2
7 mm
C617
L3
1.5 mm
C133
LG1
8 mm
C140
SW1
14 mm
C171
Z
6.5 mm
C922
Nenndurchfluss
12 l/min
C923
Nenndurchfluss
0.7 mł/h
C575
Weight
5 g