??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 114
HELP_VARIABLE
Company
SCHUNK
Description
SRUplus mit EDF - Rotary unit - Universal swivel unit
Bill of material
SCHUNK-0362054 SRU-plus 35-W-180-90-4-M8
IDNR
ID
TYP
Description
EPLAN
EPLAN Data Portal
SCHWENKWINKEL
Swivel angle
ZHU
Accessory kit with centering sleeves
ENDLAGENDAEMPFUN
End position damping
DREHWINKEL
Angle of rotation
°
ENDLAGENEINSTELL
End position adjustability
°
DREHMOMENT
Torque
Nm
SCHUTZART
Protection class IP
67
EIGENMASSE
Weight
kg
FLUIDVERBRAUCH
Fluid consumption (2x nom. angle)
cm³
NENNBETRIEBSDRUC
Nominal operating pressure
6 bar
BETRIEBSDRUCK
Min./max. operating pressure
4/8 bar
ANSCHLUSSSCHLAUC
Diameter of connecting hose
6 x 3.9 x 1.05
UMGEBUNGSTEMPERA
Min./max. ambient temperature
5/60 °C
WIEDERHOLGENAUIG
Repeat accuracy
0.050 °
REINRAUMKLASSE
Cleanroom class ISO 14644-1
5
ANZAHLFLUIDDURCH
No. of fluid feed-throughs
4
DRUCKFLUIDDURCH
Max. pressure in fluid feed-through
8 bar
ANZAHLANSCHLUESS
Number/size of electrical connections on the output end
ANZAHLADERN
Number of wires
10
MAXSPANNUNG
Max. voltage
24 V
MAXSTROMADER
Max. current per wire/total
1/1 A
MITTELSTELLUNG
Middle position
MITTELSTELLUNGSE
Adjustability of middle position
°
CNSCTN
Customs tariff number
84799070