??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 48
HELP_VARIABLE
Company
SCHUNK
Description
JGP-P - 2-finger parallel gripper - Universal gripper
Bill of material
SCHUNK-1460270 JGP-P 100-1-AS
IDNR
ID
TYP
Description
ONLINE
Weitere Produktinformationen
To the product page
CALC
Calculation and desing tool gripping
EPLAN
EPLAN Data Portal
HUB
Stroke per jaw
ZHU
Centering sleeve (included in the accessory kit)
ADB
Optional mounting option
HUE
Protection cover (to order optional)
HUBPROBACKE
Stroke per jaw
mm
SCHLIESSKRAFT
Closing force
N
OEFFNUNGSKRAFT
Opening force
N
FEDERKRAFT
Min. spring force
N
EIGENMASSE
Weight
kg
WKSTGEWICHT
Recommended workpiece weight
kg
FLUIDVERBRAUCH
Fluid consumption double stroke
cm³
BDRUCKMIN
Min. operating pressure
bar
BDRUCKMAX
Max. operating pressure
bar
BDRUCKNENN
Nominal operating pressure
6 bar
SDRUCKMIN
Min. air purge pressure
0.5 bar
SDRUCKMAX
Max. air purge pressure
1 bar
SCHLIESSZEIT
Closing time
s
OEFFNUNGSZEIT
Opening time
s
SCHLOEFFFEDER
Closing/opening time with spring
s
FINGERLAENGE
Max. permissible finger length
mm
MASSEFINGER
Max. permissible mass per finger
kg
SCHUTZART
Protection class IP
40
MINUMGEBUNG
Min. ambient temperature
5 °C
MAXUMGEBUNG
Max. ambient temperature
90 °C
WIEDERHOLGENAUI
Repeat accuracy
mm
LAENGEX
Length X
mm
BREITEY
Width Y
mm
HOEHEZ
Height Z
mm