您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BFV80G
SEKISUI
Manual Operation Valve
BUTTERFLY VALVE (Lever Type)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{sekisui/manual_operation_valve/butterfly_valve_lever_type/butterfly_valve_din_asmtab.prj},{NB=BFV80G},{STD=DIN},{VERS=4},{A=80},{AX=80},{B=3},{SD=80},{L=46},{H100=44},{H200PVC=137},{H200PP=134},{H200PVDF=133},{C1=202},{W=101},{DPVC=196.000},{DPP=192.000},{DPVDF=190.000},{C=160},{NH=8-18},{A1PVC=93},{A1PP=91},{A1PVDF=90},{MB=V},{MST=420},{MS=E},{MBX='V','PVC','P','PP','F','PVDF'},{MSTX='420','SUS420J2','316','SUS316'},{PPATH=assemblies/butterfly_valve_din_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
SEKISUI
Description
BUTTERFLY VALVE (Lever Type)-DIN
Bill of material
BFV80G
ORDERNO
Order number
BFV80G
BFV80G
STD
Standard
DIN
A
Size
80
80
mm
B
Size
3
3
Inch
SD
Ød
80
80
mm
L
46
46
mm
H
274
274
mm
H1
230
230
mm
H2
181
181
mm
C1
202
202
mm
W
101
101
mm
D
Ø
196
196
mm
C
Ø
160
160
mm
NH
n-Øh
8-18
8-18
mm
MB
Material of body
PVC
PP
PVDF
PVC
PP
PVDF
MST
Material of stem
SUS420J2
SUS316
SUS420J2
SUS316
MS
Material of seals
EPDM
FKM
EPDM
FKM