??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 16
HELP_VARIABLE
Company
SERTO
Description
SO 51194-D-PTFE METR - Temperature probe union METR with edge seal and with PTFE compression ferrule
Bill of material
SO 51194-2,5-M8x1 058.1167.043
TYPE
Type
MATNR
Mat.-Nr.
DK
mm
MZK
Thread M
BAR
Working pressure (PN)
6 bar
M
Thread M
SW1
mm
SW2
mm
L
mm
D
mm
IK
8.0 mm
TK
1.0 mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
DOWNLOAD
Download
PICT