??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
SERTO
Description
Q50 C..VP - Panel mount coupler coded with SERTO connection shut-off
Bill of material
Q50 C04VP-6 R 298.2210.060
TYPE
Type
MATNR
Mat.-Nr.
DK
6.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
200 bar
SW1
12 mm
SW2
14 mm
L
54.0 mm
D
15.0 mm
B
10.0 mm
ZK
46.0 mm
EK
4.0 mm
KG
Weight kg/100
3.600 kg
FARBE
Color
WERKSTOFF
Material
1.4571 (inox)