您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
Q51 C04VM-M5 C58.2451.155
SERTO
Quick-disconnect couplings
Quick coupling inox series 51
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{serto/14_schnellkupplungen/02_serie51/q51_c_vm.prj},{NB=Q51 C04VM-M5 C58.2451.155},{TYPE=Q51 C04VM-M5},{MATNR=C58.2451.155},{G=},{G1X=5.000},{MZK=M5},{BAR=200},{DN=04},{SW=11},{L=33.0},{D=14.0},{IK=3.5},{ORING=--},{EK=2.5},{KG=1.200},{OR1=0.00},{OR2=0.00},{WERKSTOFF=1.4571 (Edelstahl)},{X2=13.2},{Y2=9.0},{X3=11.7},{Y4=5.2},{Z2=4.5},{YR3=6.5},{Z4=8.3},{Z3=0.0},{X1=8.0},{Y1=1.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
SERTO
Description
Q51 C..VM - Coupler with male thread with Conovor O-ring seal (FKM), shut-off
Bill of material
Q51 C04VM-M5 C58.2451.155
TYPE
Type
Q51 C04VM-M5
Q51 C04VM-M5
MATNR
Mat.-Nr.
C58.2451.155
C58.2451.155
G
Thread G
MZK
Thread Mz
M5
M5
BAR
Working pressure (PN)
200
200
bar
DN
04
04
SW
11
11
mm
L
33.0
33.0
mm
D
14.0
14.0
mm
IK
i
3.5
3.5
mm
ORING
O-Ring
--
--
EK
e
2.5
2.5
mm
KG
Weight kg/100
1.200
1.200
kg
WERKSTOFF
Material
1.4571 (inox)