??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SFC KOENIG
Description
CV 173 - Sealing plug CV
Bill of material
SFC KOENIG CV 173-090
IDNR
Identnumber
TYPE
mm
CNSORDERNO
Material-NR.
M1
MATERIAL SLEEVE
Aluminium 2024-T4 QQ-A 225/6
M2
MATERIAL BALL
Stainless Steel AISI 302/304
FORM
D1
EXPANDER
mm
L1
l1 ±0.13
mm
L2
Ref.
mm
L4
l4 ±0.13
mm
D2
d2 +.10/-0
mm
D3
d3 MAX.
mm
L3
MIN.
mm
X
X ±0.10
0.2 mm
S
s ±0.2
mm
PU1
Packaging Unit
PU2
Packaging Unit
ZOLLT
Customs Tariff Numbers
73181592099