??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFC KOENIG
Description
EXPRESS 3000 - Series MB / CV / LP / RE / RT, Hydropneumatic table press, Force and distance controlled
Bill of material
SFC KOENIG EXPRESS 3000
IDNR
Ident number
TYPE
Technical information
EXPRESS 3000
HE
Height
approx. 1360 mm
WI
Width
approx. 340 mm (max. 530 mm)
DE
Depth
approx. 495 mm
WAH
Working area (height)
250 mm (working height between table top and cylinder, without setting tool)
WAD
Working area (depth)
200 mm (center-line spacing between cylinder and C frame)
TA
Table (width x depth)
220 x 160 mm
G
Weight
approx. 140 kg
CF
Compressive force
30 kN (max force 29.5 kN at 6 bar)
CR
Cylinder ram
60 mm
WS
Working stroke
10 mm (within the cylinder ram)
WSP
Working speed
40 mm/sec (max. possible at 6 bar)
OV
Operating voltage
230 V/110 V, Automatic switchover to corresponding power supply
OPE
Operation
VISUAL POINT terminal with QVGA graphic display
FDC
Force / distance control
Sensor adjusted with SIT reference sensor
SOF
Software
WINSCOPE Software for connecting to a PC