??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
TPA-P - Stress plate
Bill of material
SFS TPA-P-70 Insulation Plate / Membrane Plate Stress plate
CNSORDERNO
Description
TPA-P-70
TYP
Type
TPA-P
TEXT1
Text Line 1 (Product)
Lastverteilteller
TEXT2
Text Line 2 (Product)
Stahl verzinkt
H
Height
70.0 mm
T
Thickness
0.75 mm
D
Hole Diameter
15.2 mm
GW
Mass
19.90 g