??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SFS
Description
SDRT2 - A self drilling distance fastener
Bill of material
SFS SDRT2-L12-T16-5,5X89 A self drilling distance fastener
CNSORDERNO
Description
TYP
Type
SDRT
KOPF
Head shape
DS
Washer variant
T16
TEXT1
Text Line 1 (Product)
A self drilling distance fastener
TEXT2
Text Line 2 (Product)
fastener: carbon steel
TEXT3
Text Line 3 (Product)
sealing washer: carbon steel with vulkanised EPDM
KL
Clamping range
VD
Drilling capacity
MAT
Material
Carbon steel
L
Length
mm
D1
Head diameter
mm
D2
Diameter
5.5 mm
DW
16.0 mm
SW
mm
GW
Mass
g