??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 112
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 7049 C-Z (DIN 7981 C) - FN 365 - verzinkt blau - Cross recessed pan head tapping screws
Bill of material
SFS FN 365 136699 Blechschraube ISO 7049 Stahl einsatzgehärtet verzinkt blau ST4.2x9.5-C-Z
ARTNR
Order number
WERKSTOFF
Material
Stahl einsatzgehärtet
GUETE
Quality
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
365
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
DK
Head diameter
mm
K
Head height
mm
A
Distance from the last full form thread to the bearing face
mm
R
Transition radius under head
mm
RF
Radius of the raised portion of a head
mm
MZ
Wing diameter of cross recesses Form H
mm
TZ
Depth of the driving feature Form H
mm
Y
Length of cone point Form C
mm