??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 24
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 674 - FN 563 - blank - Snap head rivets, nominal diameter 1.4 to 6 mm
Bill of material
SFS FN 563 302714 Niet DIN 674 Aluminium blank A4x14
ARTNR
Order number
WERKSTOFF
Material
Aluminium
GUETE
Quality
OBERFLAECHE
Surface
blank
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
563
D
Nominal size
mm
L
Length
mm
EB
Mounting
KL
Clamping length
mm
Inserisci valore per KL
Clamping length
mm
cm
inch
ft
DK
Head diameter
mm
D1
Diameter of the unthreaded shank
mm
E
Length
mm
K
Head height
mm
R
Radius of curvature
mm
R1
Radius
mm
D7
Hole diameter
mm
D8
Closing head diameter
mm
KA
Closing head - form A
mm
RA
Radius - form A
mm
KB
Closing head - form B
mm
TB
Length form B
mm