??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 4018 (DIN 601) - FN 995 - 4.6, verzinkt blau - Sechskantschrauben mit Gewinde bis Kopf
Bill of material
SFS FN 995 122166 Sechskantschraube ISO 4018 Stahl 4.6 verzinkt blau M16x55
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
4.6
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
995
D
Nominal thread diameter
D3
Nominal core diameter
P
Pitch of bolt
mm
L
Nominal length
B
Thread length
mm
A
Distance from the last full form thread to the bearing face
K
Head height
R
Transition radius under head
S
Width across flats