??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 33
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 960 (ISO 8765) - FN 8101 - 8.8, schwarz - Hexagon set screws with shank, metric fine thread
Bill of material
SFS FN 8101 303064 Sechskantschraube DIN 960 Stahl 8.8 schwarz M12x1.25x45
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
8.8
OBERFLAECHE
Surface
schwarz
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
8101
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread length
mm
S
Width across flats
mm
C
Height of the washer-faced portion (or thickness of the flange or collar)
0.400 mm
DA
Transition diameter
mm
E
Width across corners
mm
K
Head height
mm
R
Transition radius under head
mm
A
Distance
mm
X
Thread rudiment
mm