??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 60
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 961 (ISO 8676) - FN 8100 - 8.8, schwarz - Hexagon set screws with thread to head, fine thread
Bill of material
SFS FN 8100 123879 Sechskantschraube DIN 961 Stahl 8.8 schwarz M12x1.25x30
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
8.8
OBERFLAECHE
Surface
schwarz
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
8100
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread length
mm
S
Width across flats
mm
X
Length of the thread run-out
mm
A
Distance from the last full form thread to the bearing face
mm
R
Transition radius under head
mm
C
Height of the washer-faced portion (or thickness of the flange or collar)
0.400 mm
K
Head height
mm
DW
Diameter of the bearing face
mm