??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 9
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 7604 A - FN 867 - verzinkt blau - Sealing screws with flanged bolt and outer hexagon, light version, cylindrical thread, form A
Bill of material
SFS FN 867 146879 Verschlussschraube DIN 7604 Stahl verzinkt blau A14x1.5
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
867
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
S
Width accross flats
mm
DC
Flange (collar) diameter
mm
C
Height of the washer-faced portion or thickness of the flange (or collar)
mm
DE
Diameter groove
mm
DK
Head diameter
mm
K
Head height
mm
I
Screw in depth
mm
T
Depth centre drill
mm
FORM
Form
A