??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
SHAC
Description
KK60 - Linear actuator
Bill of material
KK60D-05-C-150-A-1-F0-C
ITEM
Item NO.
KK60
DOOS
Diameter of output shaft
mm
TRAVEL
Travel
AG
Accuracy grade
TRACK
Track lenght
mm
ST
Slide types
A : Standand type
SN
Slide numbers
MC
Motor connection
PC
Protecting cover
LM
Limit switch
L2
150 mm
L1
220 mm
SA1
Slide A1 max. stroke
60 mm
SA2
Slide A2 max. stroke
- mm
G
25 mm
K
100 mm
N
n
2
M
m
2
WEIGHT1
A1 weight
1.5 kg
WEIGHT2
A2 weight
- kg