??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
SHAC
Description
KK86 - Linear actuator
Bill of material
KK86D-10-C-340-A-1-F0-C
ITEM
Item NO.
KK86
DOOS
Diameter of output shaft
mm
TRAVEL
Travel
AG
Accuracy grade
TRACK
Track lenght
mm
ST
Slide types
A : Standand type
SN
Slide numbers
MC
Motor connection
PC
Protecting cover
LM
Limit switch
L2
340 mm
L1
440 mm
SA1
Slide A1 max. stroke
216 mm
SA2
Slide A2 max. stroke
108 mm
H
70 mm
N
n
3
M
m
2
WEIGHT1
A1 weight
5.7 kg
WEIGHT2
A2 weight
6.5 kg