您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
RNHM01-190T-AV-5 J2NPLA
Sumitomo Heavy Industries, Ltd. PTC Group
HYPONIC Gearmotor
Solid Shaft/Foot Mount Type (RNHM)
3-Phase Motor for Inverter
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{shi_std/hiponic_neo_series/solid_shaft_rnhm/3_phase_inverter_motor/both_shafts_asmtab.prj},{NB=RNHM01-190T-AV-5_J2NPLA},{MCVIS=0.1kW},{R=5},{FRAME=190},{BRAKE=No},{APS=J : JIS (Japan)},{V=2 : 200, 60},{E=Indoor type},{K=Q},{P=L},{D=A},{R1='5','7.5','10','15','20','30','40','50','60','80','100','120','150','200','240','300','360','480','600','720','900','1200','1440'},{TREE=T},{VER=1},{PPATH=both_shafts_asmtpl.prj},{ORX=_J2NP}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Sumitomo Heavy Industries, Ltd. PTC Group
Description
Both Shafts
Bill of material
RNHM01-190T-AV-5_J2NPLA
MCVIS
Motor Capacity
0.1kW
0.1kW
R
Ratio
5
7.5
10
15
20
30
40
50
60
80
100
120
150
200
240
300
360
480
600
720
900
1200
1440
5
7.5
10
15
20
30
40
50
60
80
100
120
150
200
240
300
360
480
600
720
900
1200
1440
FRAME
Frame Selector
190
190
BRAKE
Brake
No
Yes
No
Yes
V
Voltage
2 : 200, 60
4 : 400, 60
9 : Others
2 : 200, 60
4 : 400, 60
9 : Others
E
Environment
Indoor type
Outdoor type
Indoor type
Outdoor type
K
Kind of terminal box
Resin
Resin
P
Position for terminal box
L
R
T
B
L
R
T
B
D
Direction for drawer
A
B
C
D
A
B
C
D
CNSORDERNO
Order Code
RNHM01-190T-AV-5_J2NPLA
RNHM01-190T-AV-5_J2NPLA