??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
N 141/31_5WG1141-1AB31
Bill of material
N 141/31 KNX/DALI Gateway Twin(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
N 141/31 KNX/DALI Gateway Twin
SA110ID05
Product type (ASN)
N 141/31
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
SA700ID05
Width
60.0 mm
SA700ID06
Depth
90.0 mm
SA700ID07
Height
72.0 mm
SA700ID08
mass (net)
0.230 kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1141-1AB31
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
5WG1141-1AB31
SA810ID04
Datanorm number
5WG1141-1AB31
SA810ID06
GTIN number
4001869471419
SA810ID10
Description text
KNX/DALI Gateway Twin
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001099
ETIMCLASSN
ETIM Classname
System interface/media gateway for bus system
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-27 15 21 11
OMNICLASS
Omniclass title
Building Lighting Control Panel
UNICLASSC
Uniclass code
Pr_75_75_18_16