??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
RS 525/23_5WG1525-2AB23
Bill of material
RS 525/23 Universal dimmer 1-fold(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
RS 525/23 Universal dimmer 1-fold
SA110ID05
RS 525/23
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
KNX
SA700ID05
Length
50.2 mm
SA700ID06
Depth
35.5 mm
SA700ID07
Height
48.8 mm
SA700ID08
mass (net)
0.076 kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1525-2AB23
SA740ID04
Approval markings
SA810ID03
Article/order number
5WG1525-2AB23
SA810ID04
DATANORM number
5WG1525-2AB23
SA810ID06
EAN-Nummer
4001869436395
SA810ID10
Description text
Universal dimmer 1 x AC 230 V, 10...250 VA, (R,L,C load)
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25311
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001094
ETIMCLASSN
ETIM Classname
Dimming actuator for bus system
IFCEXPORT
IfcExportAs
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
OmniClass number
23-35 37 17 13
OMNICLASS
OmniClass title
Dimmers
UNICLASSC
Pr_75_70_27_22