??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
FDCH221_S54312-F3-A1
Bill of material
FDCH221 Housing (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
FDCH221 Housing
SA110ID05
Main groups of wares
FDCH221
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
207.0 mm
SA700ID06
Depth
48.0 mm
SA700ID07
Height
119.0 mm
SA700ID08
mass (net)
0.282 kg
LINK
Product link
http://www.siemens.com/btproduct?S54312-F3-A1
SA810ID03
Manufacturer’s reference number
S54312-F3-A1
SA810ID04
Datanorm number
S54312-F3-A1
SA810ID06
GTIN number
4047625015473
SA810ID10
Description text
Housing for input/output modules
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC000200
ETIMCLASSN
ETIM classname
Enclosure for control circuit devices
IFCEXPORT
IfcExportAs
IfcJunctionBox.USERDEFINED
OMNICLASSNU
OmniClass number
23-29 29 13
OMNICLASS
OmniClass title
Fire Detectors
UNICLASSC
Pr_20_29_03_79
SA010ID03
Issue date (month) of the guideline
200111
SA100ID04
Main product group 1
Fire safety (EN)
SA110ID04
Main product group 2
Cerberus PRO
SA010ID02
Blattnummer der Richtlinie
99
SA740ID04
Approval markings