??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
FDBZ290_S54319-S32-A1
Bill of material
FDBZ290 Luftproben-Rauchmelder-Set(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
FDBZ290 Air sampl. smoke detection kit
SA110ID05
Product type (ASN)
FDBZ290
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Length
165.00 mm
SA700ID06
Depth
279.00 mm
SA700ID07
Height
103.00 mm
SA700ID08
mass (net)
0.65 kg
LINK
Product link
http://www.siemens.com/btproduct?S54319-S32-A1
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S54319-S32-A1
SA810ID04
Datanorm number
S54319-S32-A1
SA810ID06
GTIN number
4047625015688
SA810ID10
Description text
FDBZ290 Air sampl. smoke detection kit
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001095
ETIMCLASSN
ETIM Classname
Light control unit for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 37 17 13
OMNICLASS
Omniclass title
Dimmers
UNICLASSC
Uniclass code
Pr_75_70_27_22
SA010ID02
Sheet number of the guideline
99
SA010ID03
Issue date (month) of the guideline
200111
SA100ID04
Product main group 1
Fire safety (EN)
SA110ID04
Product main group 2
Automation controls