??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
RMS705B-1_S55370-C100
Bill of material
RMS705B-1 Steuer- u. Überwachungsgerät(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Valve type
RMS705B-1 Control and monitoring unit
SA110ID05
Product type (ASN)
RMS705B-1
PREVIEW
Preview
LODLEVEL
SA100ID04
Operating range
Unused
BUSSPROTKOLL
SA71012ID04
width
11 mm
SA71012ID05
depth
12 mm
SA71012ID06
height
13 mm
SA71012ID07
mass (net)
14 kg
SA700ID06
Maximum ambient temperature (during operation)
0.000
SA700ID11
0.000
SA700ID12
0.000
LINK
http://www.siemens.com/btproduct?S55370-C100
SA740ID04
Approval markings
SA810ID03
Manufacturer order number
S55370-C100
SA810ID04
DataNorm number
S55370-C100
SA810ID06
GTIN number
7612914067968
SA810ID10
Description
Control and monitoring device
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20190918
ETIMCLASSC
ETIM classcode
EC011487
ETIMCLASSN
ETIM classname
Free programmable controller
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass Code
Pr_75_75_18
SA010ID03
Date of issue (month) of the standard
200111
SA110ID04
Product series
Web server (Synco / LPB)
SA010ID02
Blattnummer der Richtlinie
50