??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBM2030-1U_S55720-S244
Bill of material
QBM2030-1U Differenzdruckfühler(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
SA110ID05
Main product group
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Range of application of the sensors
Plant Automation
SA71015ID04
Length
92.000
SA71015ID05
Width
49.000
SA71015ID06
Height
94.000
SA71015ID07
mass (net)
SA700ID18
Max. Operating Pressure
SA700ID19
Protection class (IP), evaluation electronics
IP42
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. Ambient temperature (in operation)
SA700ID11
Min. media temperature (in operation)
0.00
SA700ID12
Max. Medium temperature (in operation)
70.00
SA700ID17
Condensation allowed
no
SA400ID03
Material of the housing
Plastic
LINK
http://www.siemens.com/btproduct?S55720-S244
SA810ID03
Order number
SA810ID04
DataNorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC011468
ETIMCLASSN
ETIM classname
Pressure differential sensor
IFCEXPORT
IfcExportAs
IfcSensor.NOTDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_80_51_51_37