??
Catalog navigation
Download modelli CAD
Anteprime
3D
Characteristics Graph
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QFA2050D/MO_S55720-S509
Bill of material
S55720-S509
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QFA2050D/MO rh/T.sensor dis room Modbus
SA110ID05
Main product group
QFA2050D/MO
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
Modbus RTU (RS-485)
SA100ID04
Sensor Application
RAB11
SA71015ID04
Length
90.00
SA71015ID05
Width
36.00
SA71015ID06
Height
100.00
SA71015ID07
mass (net)
0.00
SA300ID03
Mounting types of sensors
ASK41NF07SP Manual adjuster
SA350ID03
Installation position
Vertical
SA700ID19
Protection class (IP), evaluation electronics
LINK
http://www.siemens.com/btproduct?S55720-S509
SA810ID03
Manufacturer’s reference number
S55720-S509
SA810ID04
Datanorm number
S55720-S509
SA810ID06
GTIN number
4047625012694
SA810ID10
Description text
Room sensor Humidity/Temperature, Display, Modbus
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220214
ETIMCLASSC
ETIM Classcode
EC010988
ETIMCLASSN
ETIM Classname
Room sensor relative humidity
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_50_76_73
SA110ID04
Sensor series name
QFA..
SA700ID20
Protection class (IP), measuring head