??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RT20151CK643MA0 - Power contactor, AC switching
Bill of material
3RT20151CK643MA0
PREVIEW
DESCSHORT
Short Description
Contactor, AC-3e, 7 A/3 kW/400 V, 3-pole, 110 V AC/50 Hz, 120 V AC/60 Hz, 2 NO+2 NC, screw terminal
DESCLONG
Long Description
power contactor, AC-3e/AC-3, 7 A, 3 kW / 400 V, 3-pole, 110 V AC, 50 Hz / 120 V, 60 Hz, with varistor plugged on, auxiliary contacts: 2 NO + 2 NC, screw terminal, size: S00, captive auxiliary switch Power contactor SIRIUS 3RT2 for switching motors.The 3RT2 contactors are part of the modular SIRIUS system with its optimally coordinated products. They offer convincing performance from a compact design with high contact reliability. They can be combined with a variety of other components in the load feeder. Many of the device combinations have been factory tested. The contactors offer the best connection to the automation level for every application (parallel, via ASi or IO-Link): Integrated auxiliary switches reduce the complexity of your design. The front-panel terminals simplify the wiring. The 3RT2 contactors are climate-resistant, approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.They are available in various sizes and in a wide performance range with AC and DC operation. In addition to screw terminals, all the devices are also available with spring-type terminals for fast, maintenance-free and vibration-proof connection.The comprehensive range of accessories, such as auxiliary switches, auxiliary releases etc. is standardized for all sizes. The available link modules, function modules and the SIRIUS 3RV29 infeed system considerably reduce the wiring expense.The 3RT2 power contactors replace the well-proven 3RT1 series (up to 55 kW).Simple, efficient and always up to date - SIRIUS modular system.
INTNO
International product number
040892634297
SUPPLIERALTNO
Alternative product number
3RT2015-1CK64-3MA0
MANUID
Product number of the Manufacturer
3RT20151CK643MA0
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
CONTACTOR,AC3:3KW,2NO+2NC110V50HZ/120V60
BAC378
Connection type
Connecting rail
BAH434
max. rated AC voltage for controls (60 Hz)
120 V
BAH432
Max. rated AC voltage for controls, 50 Hz
110 V
BAD715
suitable for series installation
Yes
AAQ522
rated operational power AC-1 at 400 V
11 kW
AAS575
Power loss per pole, current-dependent [PlIp]
0.200 W
AAS574
Rated current [In] for the power loss specification
7 A
BAA303
Power loss, static, current-independent [Pls]
4.400 W
AAB456
Rated operating power with AC-3, 400 V
3 kW
AAP547
Number of making contacts and main contacts
3
AAB476
Rated operating current Ie with AC-3, 400 V
7 A
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
power contactor, AC-3e/AC-3, 7 A, 3 kW / 400 V, 3-pole, 110 V AC, 50 Hz / 120 V, 60 Hz, with varistor plugged on, auxiliary contacts: 2 NO + 2 NC, screw terminal, size: S00, captive auxiliary switch
AAO663
GTIN
4047621003894
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE