??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RT20351SB30 - Power contactor, AC switching
Bill of material
3RT20351SB30
PREVIEW
DESCSHORT
Short Description
Contactor, AC-3e, 40A/400V, 3-pole, 21-33 V AC/DC, F-PLC-IN, 1 NC, screw terminal
DESCLONG
Long Description
power contactor, AC-3e/AC-3, 41 A, 18.5 kW / 400 V, 3-pole, 21-33 V AC/DC, 50/60 Hz, with integrated varistor, auxiliary contacts: 1 NC, screw terminal, size: S2, F-PLC-IN
INTNO
International product number
195125167377
SUPPLIERALTNO
Alternative product number
3RT2035-1SB30
MANUID
Product number of the Manufacturer
3RT20351SB30
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
Cont. AC-3, 40A, AC/DC 20-33V, F-PLC-IN
BAH436
Max. rated DC voltage for controls
33 V
AAB960
min. rated control voltage Us with DC
21 V
AAB958
min. rated control voltage Us with AC 50 Hz
21 V
BAC378
Connection type
Screw connection
BAH434
max. rated AC voltage for controls (60 Hz)
33 V
BAH432
Max. rated AC voltage for controls, 50 Hz
33 V
BAD715
suitable for series installation
Yes
AAQ522
rated operational power AC-1 at 400 V
39 kW
AAS575
Power loss per pole, current-dependent [PlIp]
2.200 W
AAS574
Rated current [In] for the power loss specification
41 A
BAA303
Power loss, static, current-independent [Pls]
2 W
AAB456
Rated operating power with AC-3, 400 V
18.500 kW
AAP547
Number of making contacts and main contacts
3
AAB476
Rated operating current Ie with AC-3, 400 V
41 A
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
power contactor, AC-3e/AC-3, 41 A, 18.5 kW / 400 V, 3-pole, 21-33 V AC/DC, 50/60 Hz, with integrated varistor, auxiliary contacts: 1 NC, screw terminal, F-PLC-IN
AAO663
GTIN
4047621075211
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE