??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RT25351AD00 - Power contactor, AC switching
Bill of material
3RT25351AD00
PREVIEW
DESCSHORT
Short Description
Contactor AC-3, 2 NO + 2 NC, 18.5 kW 42 V AC 50 Hz, 4-pole 2 NO + 2 NC, 1 NO + 1 NC integr.
DESCLONG
Long Description
power contactor, AC-3, 40 A, 18.5 kW / 400 V, 4-pole, 42 V AC, 50 Hz, main contacts: 2 NO + 2 NC, auxiliary contacts: 1 NO + 1 NC, screw terminal, size: S2 contactor SIRIUS 3RT25 for changing the polarity of hoisting gear motors or switching two separate loads.The 3RT25 contactors are part of the modular SIRIUS system with its optimally coordinated products. They offer convincing performance and high contact reliability despite their compact design. They can be combined with a variety of other components in the load feeder. Many of the device combinations have been factory tested. The contactors offer the best connection to the automation level for each application (parallel, via ASi or IO-Link) Integrated auxiliary switches reduce the complexity of your design. The front-panel terminals simplify the wiring. 3RT25 contactors are climate-resistant and approved for worldwide use (e.g. IEC and UL/CSA).They are available in various sizes and in a wide performance range with AC and DC operation. In addition to screw terminals, all the devices are also available with spring-type terminals for fast, maintenance-free and vibration-proof connection.The comprehensive range of accessories, such as auxiliary switches, auxiliary releases etc. is standardized for all sizes.Simple, efficient and always up to date - SIRIUS modular system.
INTNO
International product number
887621918873
SUPPLIERALTNO
Alternative product number
3RT2535-1AD00
MANUID
Product number of the Manufacturer
3RT25351AD00
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
2NO+2NC CONTACTOR,AC3:18.5KW
AAP351
Number of auxiliary contacts as opener
0
AAP352
Number of auxiliary contacts as shutter
0
AAP545
Number of main contacts as opener
2
AAB958
min. rated control voltage Us with AC 50 Hz
42 V
BAH432
Max. rated AC voltage for controls, 50 Hz
42 V
BAD715
suitable for series installation
Yes
AAQ522
rated operational power AC-1 at 400 V
39 kW
AAB456
Rated operating power with AC-3, 400 V
18.500 kW
AAP547
Number of making contacts and main contacts
2
AAB476
Rated operating current Ie with AC-3, 400 V
35 A
AAC385
rated operating power (AC-4, 400 V)
39 kW
AAB471
Rated operating current Ie with AC-1, 400 V
60 A
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
power contactor, AC-3, 40 A, 18.5 kW / 400 V, 4-pole, 42 V AC, 50 Hz, main contacts: 2 NO + 2 NC, auxiliary contacts: 1 NO + 1 NC, screw terminal, size: S2
AAO663
GTIN
4011209953574
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
ABB__AEHNLICH
Abb. ähnlich
Abb. ähnlich