??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Sikla
Description
Ducting Angle LUW HCP - Ducting Angle LUW HCP
Bill of material
113931
TYP
Type
SL
LODLEVEL
LOD Level
ANS
Connection to the building structure
M 8/M 10
VB
Range of adjustment
13 mm
MAT
Material
35 x 2.5 mm
SL
Leg lengths
41/85 mm
G
Weight
0,090 kg
VERP
Packing
100 Stück
ARTNR
Part No.
113931
CNSSORT
Sortierschlüssel
999