??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
SMC
Description
CS1/CDS1_XC10 - Dual Stroke Cylinder/Double Rod Type
Bill of material
CS1L125-100N+100N-XC10
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
TYPE
Type
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
STROKEA
Stroke
mm
Enter value for STROKEA
Stroke
mm
cm
inch
ft
POSA
Position A
mm
Enter value for POSA
Position A
mm
cm
inch
ft
BOOTA
Rod boot A
CUSHIONA
Cushion A
STROKEB
Stroke
mm
Enter value for STROKEB
Stroke
mm
cm
inch
ft
POSB
Position B
mm
Enter value for POSB
Position B
mm
cm
inch
ft
BOOTB
Rod boot B
CUSHIONB
Cushion B
TUBEMAT
Tubing material
THREAD1
Thread type
PRESSURE
Class 2 pressure vessel
THREAD2
Thread on/off