??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
SMC
Description
PA5000 - Automatically Operated Type (Internal Switching Type)/Air Operated Type (External Switching Type)
Nomenclature
PA5110-04
TYPE
Products complying with the ATEX Directive
MATERIAL1
Material of body wetted areas
MATERIAL2
Diaphragm material
ACTUATION
Actuation
THREAD1
Thread type
PORT
Port size
OPTION
Option
OMSC
Made to order
THREAD2
Thread on/off