您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
VV5FR2-10-021-01
SMC
bp1_solenoid_valve
4+5 port solenoid valve
VFR2000 5 Port Solenoid Valve
Manifold Assembly
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/vfr2000/manifold_assembly/vv5fr2_10_asmtab.prj},{NB=VV5FR2-10-021-01_1G_11},{VS=2},{SYMBOL=1},{PORT=01},{THREAD=},{CE=},{VV=Valve SPEC=>},{COIL=1},{ENTRY=G},{OPTION=},{MANUAL=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{PPATH=../vv5fr2_10/assembly/vv5fr2_10_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VV5FR2-10 - Non Plug-in Type: Grommet, Grommet Terminal, Conduit Terminal, DIN Terminal
Bill of material
VV5FR2-10-021-01
VS
Stations
SYMBOL
Symbol
(1) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Side
(2) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Bottom
(3) Passage P: Common-Passage EA, EB: Individual, Porting specification A, B: Side
(4) Passage P: Common-Passage EA, EB: Individual, Porting specification A, B: Bottom
(5) Passage P: Individual-Passage EA, EB: Common, Porting specification A, B: Side
(6) Passage P: Individual-Passage EA, EB: Common, Porting specification A, B: Bottom
(7) Passage P: Individual-Passage EA, EB: Individual, Porting specification A, B: Side
(8) Passage P: Individual-Passage EA, EB: Individual, Porting specification A, B: Bottom
(1) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Side
(2) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Bottom
(3) Passage P: Common-Passage EA, EB: Individual, Porting specification A, B: Side
(4) Passage P: Common-Passage EA, EB: Individual, Porting specification A, B: Bottom
(5) Passage P: Individual-Passage EA, EB: Common, Porting specification A, B: Side
(6) Passage P: Individual-Passage EA, EB: Common, Porting specification A, B: Bottom
(7) Passage P: Individual-Passage EA, EB: Individual, Porting specification A, B: Side
(8) Passage P: Individual-Passage EA, EB: Individual, Porting specification A, B: Bottom
PORT
Port size
(01) P, EA, EB port size 1/4, A, B port size: 1/8
(02) P, EA, EB port size 1/4, A, B port size: 1/4
(C6) P, EA, EB port size 1/4, A, B port size: One-touch fitting for dia 6
(C8) P, EA, EB port size 1/4, A, B port size: One-touch fitting for dia 8
(01) P, EA, EB port size 1/4, A, B port size: 1/8
(02) P, EA, EB port size 1/4, A, B port size: 1/4
(C6) P, EA, EB port size 1/4, A, B port size: One-touch fitting for dia 6
(C8) P, EA, EB port size 1/4, A, B port size: One-touch fitting for dia 8
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
VV
Valve SPEC=>
COIL
Coil rated voltage
(1) 100 VAC 50/60Hz
(2) 200 VAC 50/60Hz
(3) 110V to 120 VAC 50/60Hz
(4) 220 VAC 50/60Hz
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC 50/60Hz
(1) 100 VAC 50/60Hz
(2) 200 VAC 50/60Hz
(3) 110V to 120 VAC 50/60Hz
(4) 220 VAC 50/60Hz
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC 50/60Hz
ENTRY
Electrical entry
(G) Grommet
(E) Grommet terminal
(T) Conduit terminal
(D) DIN terminal
(DO) DIN terminal, Without connector
(Y) DIN terminal
(YO) DIN terminal, Without connector
(L) L plug connector
(M) M plug connector
(G) Grommet
(E) Grommet terminal
(T) Conduit terminal
(D) DIN terminal
(DO) DIN terminal, Without connector
(Y) DIN terminal
(YO) DIN terminal, Without connector
(L) L plug connector
(M) M plug connector
OPTION
Option
(-) None
(Z) With light/surge voltage suppressor
(S) With surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
(S) With surge voltage suppressor
MANUAL
Pilot valve manual override
(-) Non-locking push type
(A) Non-locking push type A (Extended)
(B) Locking type B (Tool required)
(C) Locking type C (Lever)
(-) Non-locking push type
(A) Non-locking push type A (Extended)
(B) Locking type B (Tool required)
(C) Locking type C (Lever)
NO1
Station 1
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
NO2
Station 2
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
NO15
Station 15
N/A
N/A