CD-M05
SMC
bp2_specialty_cylinder
MWB Cylinder With Lock
Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp2_specialty_cylinder/mwb/accessories/pin.prj},{NB=CD-M05_50MB},{MODEL=CD-M05},{BORE=50},{OMSC=},{DD9=14 -0.050/-0.093},{DD9N=14},{L=60.0},{L2=51.0},{M=4.5},{D=4},{PIN=dia 4 x 25l}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
SMC
Description
MB CD-M/IY - Knuckle Joint Pin/Clevis Pin
Bill of material
CD-M05
MODEL
Model
CD-M05
CD-M05
BORE
Bore size
50
50
mm
OMSC
Made to order
(-) None
(-XC27) Double clevis and double knuckle joint pins made of stainless steel
(-) None
(-XC27) Double clevis and double knuckle joint pins made of stainless steel
DD9
14 -0.050/-0.093
14 -0.050/-0.093
L
60.0
60.0
mm
L2
51.0
51.0
mm
M
4.5
4.5
mm
D
4
4
mm
PIN
Applicable cotter pin
dia 4 x 25l
dia 4 x 25l