您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
A C95SB160-25
SMC
bp2_standard_air_cylinder
C95 ISO Cylinder
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp2_standard_air_cylinder/c95/c95lbs_assy.prj},{NB=A_C95SB160-25(0)},{BORE=160},{AM=72},{B=65},{D=40},{EEN=26.44},{EEK=24.12},{PL=30},{RTN=16},{RTK=13.84},{KKN=36},{KKK=31.09},{G=55},{BG=16},{L8=180},{VA=6},{WA=15},{WB=25},{WH=80},{ZZ=332},{E=180},{R=140},{I9=4},{AX=39},{SWX=5.5},{SWY=16},{CX=11.8},{RD=171},{ZAD=14.6},{TTM=200},{TTL=32},{TTDN=32},{TUW=178},{TL1=46},{H=152},{E1=178},{TR=115},{AH=115},{AO=25},{AT=10},{SA=300},{AB=18.5},{XA=320},{RR=115},{TF=230},{UF=264},{FB=18},{ZF=280},{MF=20},{EW=90},{CB=90},{UB=170},{EB=160},{XD=315},{CD=30},{L=35},{MR=30},{L2=50},{AA=100},{AC=20},{AD=55},{AE=65},{AN=20},{AO1=25},{AF=32.5},{AP=5},{L12=15},{SW=36},{MAGNET=},{MOUNTING=B},{STROKE=25},{POS=0},{AUTOSWITCH=},{LEAD=},{NUMBER=},{ATEX=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
C95_LBS (Assembly) - ISO Cylinder: Large Bore Size Type: Double Acting Single Rod ISO 6431 / VDMA 24562
Bill of material
A_C95SB160-25
BORE
Bore
160
160
mm
MAGNET
Build in magnet
() Without magnet
(D) With magnet
() Without magnet
(D) With magnet
MOUNTING
Mounting
(B) Basic (without bracket)
(L) Axial foot
(F) Front flange
(G) Rear flange
(C) Single clevis
(D) Double rear clevis
(T) Center trunnion
(B) Basic (without bracket)
(L) Axial foot
(F) Front flange
(G) Rear flange
(C) Single clevis
(D) Double rear clevis
(T) Center trunnion
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
POS
Rod Position
mm
Enter value for POS
Rod Position
mm
cm
inch
ft
確定
AUTOSWITCH
Autoswitch
not available
not available
LEAD
Lead wire length
-
-
m
NUMBER
Number of autoswitches
-
-
ATEX
() Without ATEX compliant
(55-) ATEX category 2 - II 2GDc
() Without ATEX compliant
(55-) ATEX category 2 - II 2GDc
AM
72
72
mm
B
B e11
65
65
mm
D
40
40
mm
EE
G 3 / 4
G 3 / 4
PL
30
30
mm
RT
M 16
M 16
mm
KK
M 36 x 2
M 36 x 2
mm
G
55
55
mm
BG
16
mm
L8
180
180
mm
VA
6
6
mm
WA
15
15
mm
WB
25
25
mm
WH
80
80
mm
ZZ
332
332
mm
E
180
180
mm
R
140
140
mm
I9
4
4
mm
RD
171
171
mm
ZAD
14.6
14.6
mm
TTM
200
200
mm
TTL
32
32
mm
TTD
32 e9
32 e9
mm
TTDN
32
32
mm
TUW
178
178
mm
TL1
46
46
mm
H
152
152
mm
E1
178
178
mm
TR
115
115
mm
AH
115
115
mm
AO
25
25
mm
AT
10
10
mm
SA
300
300
mm
AB
18.5
18.5
mm
XA
320
320
mm
RR
115
115
mm
TF
230
230
mm
UF
264
264
mm
FB
18
18
mm
ZF
280
280
mm
MF
20
20
mm
EW
90
90
mm
CB
90
90
mm
UB
170
170
mm
EB
160
160
mm
XD
315
315
mm
CD
30
30
mm
L
35
35
mm
MR
30
30
mm
L2
50
50
mm
AP
5
mm
L12
15
15
mm
SW
36
36
mm
ORDER
A_C95SB160-25
A_C95SB160-25